Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Special Cable Clamp EMC PG 16
Bill of material
HARTING 09620005006
Preview
Product number of the Manufacturer
09620005006
Short Description
Cable gland, EMC version, Pg 16, Clamping range: 9 ... 13 mm, Shielding diameter: 4.5 ... 8 mm, Material (cable glands): Metal, IP68, Wrench size: 24
Long Description
Cable gland, EMC version, Pg 16, Clamping range: 9 ... 13 mm, Shielding diameter: 4.5 ... 8 mm, Material (cable glands): Metal, IP68, Wrench size: 24
Manufacturer Type Description
Acces. Special Cable Clamp EMC PG 16
Alternative product number
09 62 000 5006
Manufacturer Name
HARTING
Delivery Time
14
Degree of protection (IP), mounted
IP68
wrench width 1
24 mm
Size of connection thread
PG16
Thread type of the cable gland
PG
Manufacturer product description
Cable gland, EMC version, Pg 16, Clamping range: 9 ... 13 mm, Shielding diameter: 4.5 ... 8 mm, Material (cable glands): Metal, IP68, Wrench size: 24
Manufacturer product designation
Cable gland, EMC version, Pg 16, Clamping range: 9 ... 13 mm, Shielding diameter: 4.5 ... 8 mm, Material (cable glands): Metal, IP68, Wrench size: 24
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D