Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
EMC Cord Grip PG 29
Bill of material
HARTING 09620005009
Preview
Product number of the Manufacturer
09620005009
Short Description
Cable gland, EMC version, Pg 29, Clamping range: 17 ... 20.5 mm, Shielding diameter: 15 ... 20 mm, Material (cable glands): Metal, IP68
Long Description
Cable gland, EMC version, Pg 29, Clamping range: 17 ... 20.5 mm, Shielding diameter: 15 ... 20 mm, Material (cable glands): Metal, IP68, Wrench size: 40
Manufacturer Type Description
EMC Cord Grip PG 29
Alternative product number
09 62 000 5009
Manufacturer Name
HARTING
Delivery Time
28
Degree of protection (IP), mounted
IP68
wrench width 1
40 mm
Size of connection thread
PG29
Thread type of the cable gland
PG
Manufacturer product description
Cable gland, EMC version, Pg 29, Clamping range: 17 ... 20.5 mm, Shielding diameter: 15 ... 20 mm, Material (cable glands): Metal, IP68, Wrench size: 40
Manufacturer product designation
Cable gland, EMC version, Pg 29, Clamping range: 17 ... 20.5 mm, Shielding diameter: 15 ... 20 mm, Material (cable glands): Metal, IP68
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Aperçus & Génération 3D