Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Halb-Verschraubung Pg21-Metall
Bill of material
HARTING 09000005116
Preview
Product number of the Manufacturer
09000005116
Short Description
Cable gland, With simple seal, Pg 21, Material (cable glands): Metal, IP65, Wrench size: 28
Long Description
Cable gland, With simple seal, Pg 21, Material (cable glands): Metal, IP65, Wrench size: 28
Manufacturer Type Description
Halb-Verschraubung Pg21-Metall
Alternative product number
09 00 000 5116
Manufacturer Name
HARTING
Delivery Time
28
Degree of protection (IP), mounted
IP65
wrench width 1
28 mm
Size of connection thread
PG21
Thread type of the cable gland
PG
Manufacturer product description
Cable gland, With simple seal, Pg 21, Material (cable glands): Metal, IP65, Wrench size: 28
Manufacturer product designation
Cable gland, With simple seal, Pg 21, Material (cable glands): Metal, IP65, Wrench size: 28
material
Metal film
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D