Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Uni Seal Brown PG29 17-21mm
Bill of material
HARTING 09000005095
Preview
Product number of the Manufacturer
09000005095
Short Description
Cable gland, Pg 29, Clamping range: 17 ... 21 mm, Material (cable glands): Metal, IP68, Wrench size: 40
Long Description
Cable gland, Pg 29, Clamping range: 17 ... 21 mm, Material (cable glands): Metal, IP68, Wrench size: 40
Manufacturer Type Description
Acces. Uni Seal Brown PG29 17-21mm
Alternative product number
09 00 000 5095
Manufacturer Name
HARTING
Delivery Time
7
Degree of protection (IP), mounted
IP68
wrench width 1
40 mm
Size of connection thread
PG29
Thread type of the cable gland
PG
Manufacturer product description
Cable gland, Pg 29, Clamping range: 17 ... 21 mm, Material (cable glands): Metal, IP68, Wrench size: 40
Manufacturer product designation
Cable gland, Pg 29, Clamping range: 17 ... 21 mm, Material (cable glands): Metal, IP68, Wrench size: 40
max. operating ambient temperature
130 °C
color
Brown
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
No preview available.