Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han CGM-P M40x1,5 D.20-26mm black
Bill of material
HARTING 19000005188
Preview
Product number of the Manufacturer
19000005188
Short Description
Cable gland, M40, Clamping range: 20 ... 26 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 53
Long Description
Cable gland, M40, Clamping range: 20 ... 26 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 53
Manufacturer Type Description
Han CGM-P M40x1,5 D.20-26mm black
Alternative product number
19 00 000 5188
Manufacturer Name
HARTING
Delivery Time
70
Degree of protection (IP), mounted
IP68, IP69 / IPX9K acc. to ISO 20653
wrench width 1
53 mm
Product type
Han® CGM-P
Brand
Han® CGM-P
Size of connection thread
M40
Thread type of the cable gland
metric
Manufacturer product description
Cable gland, M40, Clamping range: 20 ... 26 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 53
Manufacturer product designation
Cable gland, M40, Clamping range: 20 ... 26 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 53
max. operating ambient temperature
100 °C
color
Black
material
Polyamide (PA)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D