Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3HPR-C-SL-with cord-powder coating
Bill of material
HARTING 09407035412
Preview
Product number of the Manufacturer
09407035412
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Screw locking, Stainless steel
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Screw locking, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 3HPR-C-SL-with cord-powder coating
Alternative product number
09 40 703 5412
Manufacturer Name
HARTING
Delivery Time
20
Type of interlock
Screw
Design of housing surface
powder-coated
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Product type
Han 3HPR-C-SL-with cord-powder coating
Brand
Han® HPR
Size
3 A
Captivity element present
Yes
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Screw locking, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Screw locking, Stainless steel
max. operating ambient temperature
125 °C
color
Black
certificate/approval
0
material of housing
Zink print cast
Locking present
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D