Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock shell top entry M40-blue
Bill of material
HARTING 11126001423
Product number of the Manufacturer
11126001423
Short Description
Shell, Size: Han-Yellock® 60, Push button, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, Blue
Long Description
Shell, Size: Han-Yellock® 60, Push button, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, Blue, Degree of protection: IP65, IP67
Manufacturer Type Description
Han-Yellock shell top entry M40-blue
Alternative product number
11 12 600 1423
Manufacturer Name
HARTING
Delivery Time
91
Arrangement of the cable lead-in
vertical, top
Type of interlock
Push button
Design of housing surface
powder-coated
Design of housing
Sleeve housing, multipartite, cover
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han-Yellock shell top entry M40-blue
Brand
Han-Yellock®
number of cable inlets
1
Application standards
EN 60664-1
Corrosion resistance
Han-Yellock®
Size of connection thread
M40
Size
Han-Yellock® 60
Mounting method of the cable gland
metric
Manufacturer product description
Shell, Size: Han-Yellock® 60, Push button, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, Blue, Degree of protection: IP65, IP67
Manufacturer product designation
Shell, Size: Han-Yellock® 60, Push button, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, Blue
color of housing
Blue
color
Blue
certificate/approval
CE
Combustibility class
V0
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
seal present
No
Flap cover present
No
UV-resistant
No
Deeplink
Deeplink
Preview - Generation
Няма налична визуализация.