Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Yellock 60HSM 1xM32 with bulkhead h.
Bill of material
HARTING 11126001212
Preview
Product number of the Manufacturer
11126001212
Short Description
Surface mounted housing, incl. bulkhead mounted housings, Size: Han-Yellock® 60, Screw locking, Side entry, 1x M32
Long Description
Surface mounted housing, incl. bulkhead mounted housings, Size: Han-Yellock® 60, Screw locking, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey), Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
Han Yellock 60HSM 1xM32 with bulkhead h.
Alternative product number
11 12 600 1212
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
lateral
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Socket housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han Yellock 60HSM 1xM32 with bulkhead h.
Brand
Han-Yellock®
number of cable inlets
1
Application standards
EN 60664-1
Corrosion resistance
Han-Yellock®
Size of connection thread
M32
Size
Han-Yellock® 60
Mounting method of the cable gland
metric
Manufacturer product description
Surface mounted housing, incl. bulkhead mounted housings, Size: Han-Yellock® 60, Screw locking, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7021 (black grey), Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Surface mounted housing, incl. bulkhead mounted housings, Size: Han-Yellock® 60, Screw locking, Side entry, 1x M32
color of housing
anthracite
color
anthracite
certificate/approval
CE
Combustibility class
V0
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D