Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24HP Direct/EMC-HSE-M25
Bill of material
HARTING 19398240546
Preview
Product number of the Manufacturer
19398240546
Short Description
Hood, Size: 24 B, Screw locking, Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Electrical conductive, Unpainted
Long Description
Hood, Size: 24 B, Screw locking, Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Electrical conductive, Unpainted, Material (seal): NBR, Degree of protection: IP66, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 24HP Direct/EMC-HSE-M25
Alternative product number
19 39 824 0546
Manufacturer Name
HARTING
Delivery Time
56
Arrangement of the cable lead-in
lateral
Type of interlock
Screw
Design of housing surface
Electrical conductive
Design of housing
Sleeve housing
Housing coating
Electrical conductive
seal present
Yes
Degree of protection (IP), mounted
IP66, IP68, IP69 / IPX9K acc. to ISO 20653
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han 24HP Direct/EMC-HSE-M25
Brand
Han® HP Direct EMC
number of cable inlets
1
Application standards
EN 60664-1
Corrosion resistance
Han® HP Direct EMC
Size of connection thread
M25
Size
24 B
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 24 B, Screw locking, Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Electrical conductive, Unpainted, Material (seal): NBR, Degree of protection: IP66, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Hood, Size: 24 B, Screw locking, Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Electrical conductive, Unpainted
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D