카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 24B-HBM/RA-for DL-with cover
Bill of material
HARTING 19430240312
Product number of the Manufacturer
19430240312
Short Description
Bulkhead mounted housing, With thermo-plastic cover, Without frame, Size: 24 B, Double locking lever (on the hood)
Long Description
Bulkhead mounted housing, With thermo-plastic cover, Without frame, Size: 24 B, Double locking lever (on the hood), Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
Manufacturer Type Description
Han-Eco 24B-HBM/RA-for DL-with cover
Alternative product number
19 43 024 0312
Manufacturer Name
HARTING
Delivery Time
21
Type of interlock
Transverse strap
Design of housing
Add-on housing
seal present
Yes
Degree of protection (IP), mounted
IP66
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
top section
Product type
Han-Eco 24B-HBM/RA-for DL-with cover
Brand
Han-Eco®
Application standards
IEC 61984
Corrosion resistance
Han-Eco®
Size
24 B
Manufacturer product description
Bulkhead mounted housing, With thermo-plastic cover, Without frame, Size: 24 B, Double locking lever (on the hood), Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
Manufacturer product designation
Bulkhead mounted housing, With thermo-plastic cover, Without frame, Size: 24 B, Double locking lever (on the hood)
color of housing
Black
color
Black
certificate/approval
CE
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
Flap cover present
Yes
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
미리보기 - 생성
3D
2D