Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
R 15-GG mit M16
Bill of material
HARTING 19150000401
Product number of the Manufacturer
19150000401
Short Description
Hood, Screw locking, 1x M16, Material (hood/housing): Polycarbonate (PC), Degree of protection: IP65
Long Description
Hood, Screw locking, 1x M16, Material (hood/housing): Polycarbonate (PC), Degree of protection: IP65
Manufacturer Type Description
R 15-GG mit M16
Alternative product number
19 15 000 0401
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Threaded joint
Design of housing
Plug-in housing
Degree of protection (IP), mounted
IP65
number of cable inlets
1
material of housing
Polycarbonate (PC)
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
2D