Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han EMC 64 Base Panel for Central Lever
Bill of material
HARTING 09620640381
Preview
Product number of the Manufacturer
09620640381
Short Description
Bulkhead mounted housing, Size: 24 B, Central locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted
Long Description
Bulkhead mounted housing, Size: 24 B, Central locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han EMC 64 Base Panel for Central Lever
Alternative product number
09 62 064 0381
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Central strap
Design of housing surface
Uncoated
Design of housing
Add-on housing
Housing coating
Uncoated
seal present
Yes
Degree of protection (IP), mounted
IP65
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
top section
Product type
Han EMC 64 Base Panel for Central Lever
Brand
Han® EMC
Corrosion resistance
Han® EMC
Size
24 B
Manufacturer product description
Bulkhead mounted housing, Size: 24 B, Central locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Bulkhead mounted housing, Size: 24 B, Central locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Dimenze
2D