Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Han A Base Surface flange closed
Bill of material
HARTING 09620031252
Preview
Product number of the Manufacturer
09620031252
Short Description
Surface mounted housing, Bottom closed, Size: 3 A, Single locking lever, Steel, Top entry, 1x Pg 11
Long Description
Surface mounted housing, Bottom closed, Size: 3 A, Single locking lever, Steel, Top entry, 1x Pg 11, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han A Base Surface flange closed
Alternative product number
09 62 003 1252
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
vertical, top
Type of interlock
Longitudinal strap
Design of housing surface
Uncoated
Design of housing
Socket housing
Housing coating
Uncoated
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han A Base Surface flange closed
Brand
Han® EMC
number of cable inlets
1
Corrosion resistance
Han® EMC
Size of connection thread
PG11
Size
3 A
Mounting method of the cable gland
PG
Manufacturer product description
Surface mounted housing, Bottom closed, Size: 3 A, Single locking lever, Steel, Top entry, 1x Pg 11, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Surface mounted housing, Bottom closed, Size: 3 A, Single locking lever, Steel, Top entry, 1x Pg 11
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
Zink, Zink print cast
UV-resistant
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation
3D
Boyut
2D