Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16EMC/B-PFT-HC-DL-M32-side entry
Bill of material
HARTING 19628161141ML
Product number of the Manufacturer
19628161141ML
Short Description
Panel feed through housing, Size: 16 B, High construction, Double locking lever, Steel, zinc plated, Side entry, 1x M32
Long Description
Panel feed through housing, Size: 16 B, High construction, Double locking lever, Steel, zinc plated, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han 16EMC/B-PFT-HC-DL-M32-side entry
Alternative product number
19 62 816 1141 ML
Manufacturer Name
HARTING
Delivery Time
42
Arrangement of the cable lead-in
lateral
Type of interlock
Transverse strap
Design of housing surface
Uncoated
Design of housing
Feed-through header
Housing coating
Uncoated
seal present
Yes
Degree of protection (IP), mounted
IP65
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 16EMC/B-PFT-HC-DL-M32-side entry
Brand
Han® EMC/B
number of cable inlets
1
Corrosion resistance
Han® EMC/B
Size of connection thread
M32
Size
16 B
Mounting method of the cable gland
metric
Manufacturer product description
Panel feed through housing, Size: 16 B, High construction, Double locking lever, Steel, zinc plated, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Panel feed through housing, Size: 16 B, High construction, Double locking lever, Steel, zinc plated, Side entry, 1x M32
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
2D