Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han EMC/B 10 Hood Side Entry M25, grey
Bill of material
HARTING 19628101501
Preview
Product number of the Manufacturer
19628101501
Short Description
Hood, Size: 10 B, Low construction, Single locking lever, Side entry, 1x M25
Long Description
Hood, Size: 10 B, Low construction, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, RAL 7037 (dust grey), Degree of protection: IP65, IP66
Manufacturer Type Description
Han EMC/B 10 Hood Side Entry M25, grey
Alternative product number
19 62 810 1501
Manufacturer Name
HARTING
Delivery Time
91
Arrangement of the cable lead-in
lateral
Type of interlock
Longitudinal strap
Design of housing surface
Uncoated
Design of housing
Sleeve housing
Housing coating
Uncoated
Degree of protection (IP), mounted
IP65, IP66
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han EMC/B 10 Hood Side Entry M25, grey
Brand
Han® EMC/B
number of cable inlets
1
Corrosion resistance
Han® EMC/B
Size of connection thread
M25
Size
10 B
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 10 B, Low construction, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, RAL 7037 (dust grey), Degree of protection: IP65, IP66
Manufacturer product designation
Hood, Size: 10 B, Low construction, Single locking lever, Side entry, 1x M25
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
Aperçus & Génération 3D
3D
Infos techniques
2D