Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24M-Metal Cover-DL-Seal-for Hood
Bill of material
HARTING 09370245402
Preview
Product number of the Manufacturer
09370245402
Short Description
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Stainless steel, Material (seal): FPM
Long Description
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65
Manufacturer Type Description
Han 24M-Metal Cover-DL-Seal-for Hood
Alternative product number
09 37 024 5402
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Transverse strap
seal present
Yes
Degree of protection (IP), mounted
IP65
Product type
Han 24M-Metal Cover-DL-Seal-for Hood
Brand
Han® M
Size
24 B
Captivity element present
Yes
Manufacturer product description
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65
Manufacturer product designation
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Stainless steel, Material (seal): FPM
max. operating ambient temperature
125 °C
certificate/approval
0
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D