Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han M Protect Cover Die Cast for Hood PG
Bill of material
HARTING 09370035401
Preview
Product number of the Manufacturer
09370035401
Short Description
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Material (seal): FPM
Long Description
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65, IP67
Manufacturer Type Description
Han M Protect Cover Die Cast for Hood PG
Alternative product number
09 37 003 5401
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Longitudinal strap
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Product type
Han M Protect Cover Die Cast for Hood PG
Brand
Han® M
Size
3 A
Captivity element present
Yes
Manufacturer product description
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65, IP67
Manufacturer product designation
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Material (seal): FPM
max. operating ambient temperature
125 °C
certificate/approval
0
Locking present
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D