Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han M Base Surface LC 2 Levers 2xM20
Bill of material
HARTING 19370101270
Preview
Product number of the Manufacturer
19370101270
Short Description
Surface mounted housing, Size: 10 B, Low construction, Double locking lever, Stainless steel, Side entry, 2x M20
Long Description
Surface mounted housing, Size: 10 B, Low construction, Double locking lever, Stainless steel, Side entry, 2x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer Type Description
Han M Base Surface LC 2 Levers 2xM20
Alternative product number
19 37 010 1270
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
lateral
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Socket housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han M Base Surface LC 2 Levers 2xM20
Brand
Han® M
number of cable inlets
2
Corrosion resistance
Han® M
Size of connection thread
M20
Size
10 B
Mounting method of the cable gland
metric
Manufacturer product description
Surface mounted housing, Size: 10 B, Low construction, Double locking lever, Stainless steel, Side entry, 2x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer product designation
Surface mounted housing, Size: 10 B, Low construction, Double locking lever, Stainless steel, Side entry, 2x M20
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Aperçus & Génération 3D
3D
Infos techniques
2D