Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6M-HSM1-SL-M20
Bill of material
HARTING 19370061250
Preview
Product number of the Manufacturer
19370061250
Short Description
Surface mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Side entry, 1x M20
Long Description
Surface mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer Type Description
Han 6M-HSM1-SL-M20
Alternative product number
19 37 006 1250
Manufacturer Name
HARTING
Delivery Time
28
Arrangement of the cable lead-in
lateral
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Socket housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 6M-HSM1-SL-M20
Brand
Han® M
number of cable inlets
1
Corrosion resistance
Han® M
Size of connection thread
M20
Size
6 B
Mounting method of the cable gland
metric
Manufacturer product description
Surface mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer product designation
Surface mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Side entry, 1x M20
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Wymiar
2D