Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Modular Twin angled housing
Bill of material
HARTING 09140020950
Preview
Product number of the Manufacturer
09140020950
Short Description
Angled housing, Size: Modular Twin, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey)
Long Description
Angled housing, Size: Modular Twin, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Manufacturer Type Description
Han Modular Twin angled housing
Alternative product number
09 14 002 0950
Manufacturer Name
HARTING
Delivery Time
14
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
angled
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han Modular Twin angled housing
Brand
Han-Modular® Twin
Application standards
IEC 61984
Corrosion resistance
Han-Modular® Twin
Size
Modular Twin
Manufacturer product description
Angled housing, Size: Modular Twin, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Manufacturer product designation
Angled housing, Size: Modular Twin, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey)
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D