您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
HARTING 33500600202020
HARTING
Industrial connectors Han®
Series
Cable assemblies
CAD模型選擇
{harting_qs/6/23/59/17383.prj},{NB=33500600202020},{MANUID=33500600202020},{AAB762=2},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/8b/81/c333500600202xxx.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 2 m, Diameter: 8.3 mm},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 2 m, Diameter: 8.3 mm},{MANUTYPEDESC=Han1A CA 3+PE+Shld -lever m/- PVC 2m},{SUPPLIERALTNO=33 50 060 0202 020},{MANUNAME=HARTING},{DELTIME=35},{AAB225=Han® 1A, Male},{AAB379=Han® 1A, Male (plug)},{AAB418=Han® 1A, Male},{AAD251=PVC},{AAO057=Han1A CA 3+PE+Shld -lever m/- PVC 2m}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han1A CA 3+PE+Shld -lever m/- PVC 2m
Bill of material
HARTING 33500600202020
Product number of the Manufacturer
33500600202020
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 2 m, Diameter: 8.3 mm
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 2 m, Diameter: 8.3 mm
Manufacturer Type Description
Han1A CA 3+PE+Shld -lever m/- PVC 2m
Alternative product number
33 50 060 0202 020
Manufacturer Name
HARTING
Delivery Time
35
Arrangement of the cable lead-in, head 1
Han® 1A, Male
Type of plug-in contact, head 1
Han® 1A, Male (plug)
Design of the electrical connection (head 1)
Han® 1A, Male
Length of the preassembled line
2
m
Material of the cable mantle
PVC
Product type
Han1A CA 3+PE+Shld -lever m/- PVC 2m
Application standards
IEC 60332-1-2
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 2 m, Diameter: 8.3 mm
Conductor cross section (AWG), max.
4x 1.5 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 2 m, Diameter: 8.3 mm
Color of coat
Grey
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
PDF