Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E-SMC-FC-GT-CRT-2.5 mm² / 14 AWG
Bill of material
HARTING 09330006402
Preview
Product number of the Manufacturer
09330006402
Short Description
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Han®-GoldTec, Conductor cross-section: 2.5 mm², AWG 14
Long Description
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Han®-GoldTec, Conductor cross-section: 2.5 mm², AWG 14
Manufacturer Type Description
Han E-SMC-FC-GT-CRT-2.5 mm² / 14 AWG
Alternative product number
09 33 000 6402
Manufacturer Name
HARTING
Delivery Time
63
Insulation stripped length
7.5 mm
Contact design
Socket
max. connectable conductor cross-section
2.5 mm²
Material of the contact coat
Nickel/gold
Material of the contact
Other copper alloys
Product type
Han E-SMC-FC-GT-CRT-2.5 mm² / 14 AWG, Han E®
Brand
Han E®
Application standards
EN 60664-1
Contact type
turned
Manufacturer product description
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Han®-GoldTec, Conductor cross-section: 2.5 mm², AWG 14
Manufacturer product designation
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Han®-GoldTec, Conductor cross-section: 2.5 mm², AWG 14, Han E-SMC-FC-GT-CRT-2.5 mm² / 14 AWG
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D