Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
M23_12P MA,Int-thread,STR PVC cable,10M
Bill of material
HARTING 21373300C71100
Product number of the Manufacturer
21373300C71100
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Manufacturer Type Description
M23_12P MA,Int-thread,STR PVC cable,10M
Alternative product number
21 37 330 0C71 100
Manufacturer Name
HARTING
Delivery Time
21
Arrangement of the cable lead-in, head 1
M23, Male, straight
Type of plug-in contact, head 1
M23, Male (plug), Straight
Design of the electrical connection (head 1)
M23, Male, Straight
Length of the preassembled line
10 m
Material of the cable mantle
PVC
Product type
M23_12P MA,Int-thread,STR PVC cable,10M
Pole number
12
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Conductor cross section (AWG), max.
12x AWG 18
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Color of coat
Black
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
Náhled není k dispozici