Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 - M12 d-code str AWG22/7 PUR 20m
Bill of material
HARTING 09486896018200
Product number of the Manufacturer
09486896018200
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Type C, Cable length: 20 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Type C, Cable length: 20 m
Manufacturer Type Description
RJ45 - M12 d-code str AWG22/7 PUR 20m
Alternative product number
09 48 689 6018 200
Manufacturer Name
HARTING
Delivery Time
84
Product type
RJ45 - M12 d-code str AWG22/7 PUR 20m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation