Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol st/- m/- Rail 15m
Bill of material
HARTING 09482200011150
Product number of the Manufacturer
09482200011150
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 15 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 15 m
Manufacturer Type Description
M12 D-cod 4-pol st/- m/- Rail 15m
Alternative product number
09 48 220 0011 150
Manufacturer Name
HARTING
Delivery Time
99
Product type
M12 D-cod 4-pol st/- m/- Rail 15m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Aperçus & Génération 3D
3D
Infos techniques
2D