Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
M12 cord 4xAWG22/7 outd 1xM12 angl. 5m
Bill of material
HARTING 09478000006
Product number of the Manufacturer
09478000006
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Manufacturer Type Description
M12 cord 4xAWG22/7 outd 1xM12 angl. 5m
Alternative product number
09 47 800 0006
Manufacturer Name
HARTING
Delivery Time
35
Product type
M12 cord 4xAWG22/7 outd 1xM12 angl. 5m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Aperçus & Génération 3D
Aucun aperçu disponible.