Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
7/8 Cable Assembly 4p+PE an/- f/- 10,0m
Bill of material
HARTING 21349900598100
Product number of the Manufacturer
21349900598100
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
Manufacturer Type Description
7/8 Cable Assembly 4p+PE an/- f/- 10,0m
Alternative product number
21 34 990 0598 100
Manufacturer Name
HARTING
Delivery Time
63
Product type
7/8 Cable Assembly 4p+PE an/- f/- 10,0m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Aperçus & Génération 3D
3D
Infos techniques
2D