Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly B-cod an/an m/f 7,5m
Bill of material
HARTING 21349091487075
Product number of the Manufacturer
21349091487075
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 7.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 7.5 m
Manufacturer Type Description
M12 Cable Assembly B-cod an/an m/f 7,5m
Alternative product number
21 34 909 1487 075
Manufacturer Name
HARTING
Delivery Time
98
Product type
M12 Cable Assembly B-cod an/an m/f 7,5m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Aperçus & Génération 3D