您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
幫助
CAD模型
幫助
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
HARTING 21348700491125
HARTING
Circular connectors
Cable side
Cable assemblies M12
CAD模型選擇
{harting_qs/5/48/222/16208.prj},{NB=21348700491125},{MANUID=21348700491125},{AAB762=12.500},{AAT080=4},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/a5/60/6f21348700491xxx.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 12.5 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 12.5 m},{MANUTYPEDESC=M12 Cable Assembly A-cod an/- f/- 12,5m},{SUPPLIERALTNO=21 34 870 0491 125},{MANUNAME=HARTING},{DELTIME=7},{AAB225=M12, A-coding, Female, angled},{AAB379=M12, A-coding, Female (socket), Angled},{AAB418=M12, A-coding, Female, Angled},{AAC076=A-coded},{AAD251=PUR (polyurethane)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod an/- f/- 12,5m
Bill of material
HARTING 21348700491125
Product number of the Manufacturer
21348700491125
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 12.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 12.5 m
Manufacturer Type Description
M12 Cable Assembly A-cod an/- f/- 12,5m
Alternative product number
21 34 870 0491 125
Manufacturer Name
HARTING
Delivery Time
7
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, angled
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Angled
Design of the electrical connection (head 1)
M12, A-coding, Female, Angled
Length of the preassembled line
12.500
m
Coding (head 1)
A-coded
Material of the cable mantle
PUR (polyurethane)
Product type
M12 Cable Assembly A-cod an/- f/- 12,5m
Pole number
4
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 12.5 m
Conductor cross section (AWG), max.
4x 0.34 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 12.5 m
Color of coat
Black
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
PDF