Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod ang/- f/- 1,5m
Bill of material
HARTING 21348700491015
Product number of the Manufacturer
21348700491015
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Manufacturer Type Description
M12 Cable Assembly A-cod ang/- f/- 1,5m
Alternative product number
21 34 870 0491 015
Manufacturer Name
HARTING
Delivery Time
14
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, angled
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Angled
Design of the electrical connection (head 1)
M12, A-coding, Female, Angled
Length of the preassembled line
1.500 m
Coding (head 1)
A-coded
Material of the cable mantle
PUR (polyurethane)
Product type
M12 Cable Assembly A-cod ang/- f/- 1,5m
Pole number
4
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Conductor cross section (AWG), max.
4x 0.34 mm²
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Color of coat
Black
certificate/approval
0
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Preview - Generation