Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA SCdx-LCdx 2E9/125 G657.A1, 8.0m
Bill of material
HARTING 33012410080033
Product number of the Manufacturer
33012410080033
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 8 m, Diameter: 5.17 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 8 m, Diameter: 5.17 mm
Manufacturer Type Description
FO CA SCdx-LCdx 2E9/125 G657.A1, 8.0m
Alternative product number
33 01 241 0080 033
Manufacturer Name
HARTING
Delivery Time
70
cable type
Simplex
Length
8 m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
LV
Deeplink
Deeplink
Preview - Generation
No preview available.