Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
FO JUMPER CAB. ASSY-6,0M 2x LC Duplex MM
Bill of material
HARTING 33012410060005
Product number of the Manufacturer
33012410060005
Preview
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 6 m, Diameter: 5.17 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 6 m, Diameter: 5.17 mm
Manufacturer Type Description
FO JUMPER CAB. ASSY-6,0M 2x LC Duplex MM
Alternative product number
33 01 241 0060 005
Manufacturer Name
HARTING
Delivery Time
70
cable type
Simplex
certificate/approval
0
Length
6 m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation