카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
FO-EB-Assy 2Ch, 50µm OM3 YE Ø5.5, 250m
Bill of material
HARTING 33042112500001
Product number of the Manufacturer
33042112500001
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 250 m, Diameter: 5.5 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 250 m, Diameter: 5.5 mm
Manufacturer Type Description
FO-EB-Assy 2Ch, 50µm OM3 YE Ø5.5, 250m
Alternative product number
33 04 211 2500 001
Manufacturer Name
HARTING
Delivery Time
42
Product type
FO-EB-Assy 2Ch, 50µm OM3 YE Ø5.5, 250m
Brand
Expanded beam
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
GB
Deeplink
Deeplink
미리보기 - 생성
사용가능한 프리뷰가 없습니다.