Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA PP2-SCdx, 9µ, G657A1, PUR, 3m
Bill of material
HARTING 33614310030004
Preview
Product number of the Manufacturer
33614310030004
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Overmoulded, Cable length: 3 m, Diameter: 6.5 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Overmoulded, Cable length: 3 m, Diameter: 6.5 mm
Manufacturer Type Description
FO CA PP2-SCdx, 9µ, G657A1, PUR, 3m
Alternative product number
33 61 431 0030 004
Manufacturer Name
HARTING
Delivery Time
84
Product type
FO CA PP2-SCdx, 9µ, G657A1, PUR, 3m
Brand
HARTING PushPull (V4)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation