Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-2M-1xPP SCRJ MM POF
Bill of material
HARTING 33531110020001
Preview
Product number of the Manufacturer
33531110020001
Short Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 2 m, Diameter: 8 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 2 m, Diameter: 8 mm
Manufacturer Type Description
FO CABLE ASSY-2M-1xPP SCRJ MM POF
Alternative product number
33 53 111 0020 001
Manufacturer Name
HARTING
Delivery Time
1
Product type
FO CABLE ASSY-2M-1xPP SCRJ MM POF
Brand
Han® PushPull (V14)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Aperçus & Génération 3D