Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
VERSCHRAUBUNG SKV 16
Bill of material
HARTING 09000005167
Preview
Product number of the Manufacturer
09000005167
Short Description
Cable gland, With strain relief, Pg 16, Material (cable glands): Thermoplastic, IP68, Wrench size: 24
Long Description
Cable gland, With strain relief, Pg 16, Material (cable glands): Thermoplastic, IP68, Wrench size: 24
Manufacturer Type Description
VERSCHRAUBUNG SKV 16
Alternative product number
09 00 000 5167
Manufacturer Name
HARTING
Delivery Time
63
Degree of protection (IP), mounted
IP68
wrench width 1
24 mm
Size of connection thread
PG16
Thread type of the cable gland
PG
Manufacturer product description
Cable gland, With strain relief, Pg 16, Material (cable glands): Thermoplastic, IP68, Wrench size: 24
Manufacturer product designation
Cable gland, With strain relief, Pg 16, Material (cable glands): Thermoplastic, IP68, Wrench size: 24
color
Grey, dark grey
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
No preview available.