Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Special Cable Clamp EMC M25
Bill of material
HARTING 19620005090
Product number of the Manufacturer
19620005090
Short Description
Cable gland, EMC version, M25, Clamping range: 6.5 ... 9.5 mm, Shielding diameter: 3.5 ... 8.5 mm, Material (cable glands): Metal, IP68
Long Description
Cable gland, EMC version, M25, Clamping range: 6.5 ... 9.5 mm, Shielding diameter: 3.5 ... 8.5 mm, Material (cable glands): Metal, IP68, Wrench size: 22
Manufacturer Type Description
Acces. Special Cable Clamp EMC M25
Alternative product number
19 62 000 5090
Manufacturer Name
HARTING
Delivery Time
7
Degree of protection (IP), mounted
IP68
wrench width 1
22 mm
Size of connection thread
M25
Thread type of the cable gland
metric
Manufacturer product description
Cable gland, EMC version, M25, Clamping range: 6.5 ... 9.5 mm, Shielding diameter: 3.5 ... 8.5 mm, Material (cable glands): Metal, IP68, Wrench size: 22
Manufacturer product designation
Cable gland, EMC version, M25, Clamping range: 6.5 ... 9.5 mm, Shielding diameter: 3.5 ... 8.5 mm, Material (cable glands): Metal, IP68
max. operating ambient temperature
130 °C
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
2D