Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Terminal housing f. motor Han 10B 1 leve
Bill of material
HARTING 09304100960
Preview
Product number of the Manufacturer
09304100960
Short Description
Housing for motor application, With thermo-plastic cover, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel
Long Description
Housing for motor application, With thermo-plastic cover, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Terminal housing f. motor Han 10B 1 leve
Alternative product number
09 30 410 0960
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Longitudinal strap
Design of housing surface
Uncoated
Design of housing
Housing for motor application
Housing coating
Uncoated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Terminal housing f. motor Han 10B 1 leve
Brand
Han-Drive®
Corrosion resistance
Han-Drive®
Size
10 B
Manufacturer product description
Housing for motor application, With thermo-plastic cover, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Housing for motor application, With thermo-plastic cover, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Flap cover present
Yes
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
UV-resistant
No
Preview - Generation
3D
Dimension
2D