Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Stromsensor HCM 300A-0-20-CRA-0
Bill of material
HARTING 20310300303
Product number of the Manufacturer
20310300303
Preview
Short Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,500 A, KN Turns ratio: 1 : 2000
Long Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,500 A, KN Turns ratio: 1 : 2000
Manufacturer Type Description
Stromsensor HCM 300A-0-20-CRA-0
Alternative product number
20 31 030 0303
Manufacturer Name
HARTING
Delivery Time
77
Primary rated current In
300 A
Secondary rated current
0.150 A
max. input voltage
20 V
min. primary voltage range
12 V
weight
133.600 g
Product type
Stromsensor HCM 300A-0-20-CRA-0
Application standards
EN 50178
Manufacturer product description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,500 A, KN Turns ratio: 1 : 2000
Manufacturer product designation
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,500 A, KN Turns ratio: 1 : 2000
certificate/approval
CE
measurement accuracy
0.500 %
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90303370
Country of origin
RO
Deeplink
Deeplink
Preview - Generation