Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cord 4AWG22/7trai,RJ45/M12overm;3,0m
Bill of material
HARTING 09472202005018
Preview
Product number of the Manufacturer
09472202005018
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Manufacturer Type Description
RJI cord 4AWG22/7trai,RJ45/M12overm;3,0m
Alternative product number
09 47 220 2005 018
Manufacturer Name
HARTING
Delivery Time
77
Product type
RJI cord 4AWG22/7trai,RJ45/M12overm;3,0m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation