Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cab IP20/M12 4XAWG22/7; trail.; 40m
Bill of material
HARTING 09457005055
Preview
Product number of the Manufacturer
09457005055
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 40 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 40 m
Manufacturer Type Description
RJI cab IP20/M12 4XAWG22/7; trail.; 40m
Alternative product number
09 45 700 5055
Manufacturer Name
HARTING
Delivery Time
59
Product type
RJI cab IP20/M12 4XAWG22/7; trail.; 40m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Dimensione
2D