Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cab IP20/M12 4XAWG22/7; trail.; 1,5m
Bill of material
HARTING 09457005023
Preview
Product number of the Manufacturer
09457005023
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
Manufacturer Type Description
RJI cab IP20/M12 4XAWG22/7; trail.; 1,5m
Alternative product number
09 45 700 5023
Manufacturer Name
HARTING
Delivery Time
77
Product type
RJI cab IP20/M12 4XAWG22/7; trail.; 1,5m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D