Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cab IP20/M12 4XAWG 22/7;outdoor;4,1m
Bill of material
HARTING 09457005089
Product number of the Manufacturer
09457005089
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 4.1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 4.1 m
Manufacturer Type Description
RJI cab IP20/M12 4XAWG 22/7;outdoor;4,1m
Alternative product number
09 45 700 5089
Manufacturer Name
HARTING
Delivery Time
77
Product type
RJI cab IP20/M12 4XAWG 22/7;outdoor;4,1m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Wymiar
2D