Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cab IP20/M12 4XAWG 22/7;outdoor;2,8m
Bill of material
HARTING 09457005084
Preview
Product number of the Manufacturer
09457005084
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2.8 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2.8 m
Manufacturer Type Description
RJI cab IP20/M12 4XAWG 22/7;outdoor;2,8m
Alternative product number
09 45 700 5084
Manufacturer Name
HARTING
Delivery Time
77
Product type
RJI cab IP20/M12 4XAWG 22/7;outdoor;2,8m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
情報
2D