Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cab IP20/M12 4XAWG 22/7;outdoor;1,3m
Bill of material
HARTING 09457005086
Product number of the Manufacturer
09457005086
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.3 m
Manufacturer Type Description
RJI cab IP20/M12 4XAWG 22/7;outdoor;1,3m
Alternative product number
09 45 700 5086
Manufacturer Name
HARTING
Delivery Time
77
Product type
RJI cab IP20/M12 4XAWG 22/7;outdoor;1,3m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Измерение
2D