Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 - M12 x-code Cable Assy 5m PVC
Bill of material
HARTING 09489323757050
Product number of the Manufacturer
09489323757050
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
Manufacturer Type Description
RJ45 - M12 x-code Cable Assy 5m PVC
Alternative product number
09 48 932 3757 050
Manufacturer Name
HARTING
Delivery Time
70
Product type
RJ45 - M12 x-code Cable Assy 5m PVC
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Preview - Generation