Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 - M12 d-code str AWG22/7 PUR 7.0m
Bill of material
HARTING 09486896018070
Product number of the Manufacturer
09486896018070
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Type C, Cable length: 7 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Type C, Cable length: 7 m
Manufacturer Type Description
RJ45 - M12 d-code str AWG22/7 PUR 7.0m
Alternative product number
09 48 689 6018 070
Manufacturer Name
HARTING
Delivery Time
7
Product type
RJ45 - M12 d-code str AWG22/7 PUR 7.0m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation