Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 - M12 d-code str AWG22/7 PUR 30m
Bill of material
HARTING 09486896018300
Product number of the Manufacturer
09486896018300
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Type C, Cable length: 30 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Type C, Cable length: 30 m
Manufacturer Type Description
RJ45 - M12 d-code str AWG22/7 PUR 30m
Alternative product number
09 48 689 6018 300
Manufacturer Name
HARTING
Delivery Time
84
Product type
RJ45 - M12 d-code str AWG22/7 PUR 30m
Brand
RJ45
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation