Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 - M12 d-code ang AWG22/7 PUR 15m
Bill of material
HARTING 09486883018150
Product number of the Manufacturer
09486883018150
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Type C, Cable length: 15 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Type C, Cable length: 15 m
Manufacturer Type Description
RJ45 - M12 d-code ang AWG22/7 PUR 15m
Alternative product number
09 48 688 3018 150
Manufacturer Name
HARTING
Delivery Time
84
Product type
RJ45 - M12 d-code ang AWG22/7 PUR 15m
Brand
RJ45
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CZ
Deeplink
Deeplink
Preview - Generation