Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
REDUKTION M. O-RING PG 13.5-9
Bill of material
HARTING 09000005062
Preview
Product number of the Manufacturer
09000005062
Short Description
Reduced size, With O-ring, Pg 13.5, Pg 9
Long Description
Reduced size, With O-ring, Pg 13.5, Pg 9
Manufacturer Type Description
REDUKTION M. O-RING PG 13.5-9
Alternative product number
09 00 000 5062
Manufacturer Name
HARTING
Delivery Time
84
thread size of the inner thread (PG)
Pg 9
thread type of the outer thread
PG
thread type of the inner thread
Pg 9
Manufacturer product description
Reduced size, With O-ring, Pg 13.5, Pg 9
Manufacturer product designation
REDUKTION M. O-RING PG 13.5-9
material
Metal film
Material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
nickel-plated
No
Preview - Generation